-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code My Account
-
Support & Resources
Support & Resources
-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
You are browsing product catalog for
- Hardware and Systems
- Lighting
- QikPlug LED Lighting-1
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
QikPlug LED Lighting-1
QikPlug LED Replacement Lighting for Boeing 737, 767 and 777 Aircraft
- Overview
Improving the exterior lighting on your Boeing aircraft is as easy as changing a lightbulb with Honeywell’s advanced lighting solution. QikPlug position lights are easy drop-in replacements for the halogen lights you’re using today, but with better light output for increased safety. They also last 25 times longer and pay for themselves in about a year.
Product Benefits:
- Plug-and-play LED upgrade for Boeing 737, 767 and 777
- Photometric life up to 50,000 hours vs. 50-100 hours for halogen lights
- Less maintenance with longer life
- Greater safety with improved light output, color and uniformity
- Easy installation without the need for special modifications or tools
- Robust environmental protection
- 75% reduction in power requirements
Honeywell has more than 85 years of aircraft exterior lighting experience, including 20-plus years working with LED lighting. Plus, we’ve chalked up more than 3 billion flight hours.
Sign up to receive exclusive communications about offerings, events, news, special offers and related topics via email and other forms of electronic communication.
Copyright © 2023 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.
