-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code My Account
-
About us
About us
- About Honeywell Aerospace
- About MyAerospace
- Careers
- Global Customer Committee
- Operator Conferences
- Product Stewardship
- Sales & Service Partners Resource Center
- News
- Customer Success Stories
- Blogs
- Webinars & Conferences
- Press Releases
- Webinars
- Aerospace Unplugged: the Podcast
- Safety
- Exceptional Design for the Future of Flight
- Supplemental Type Certificate Catalog
- STC 2020S06-03 20-06
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
STC 2020S06-03 20-06
- Overview
- Configurations
Product: ELT RESCU 406 AFN2
Designed for aircraft that operate over land and water, next generation RESCU 406® AFN2 meets all global safety standards and crash survivability requirements to provide emergency transmission in the event of an aircraft impact. The RESCU 406® AFN2 initiates the search by transmitting distress signals at 121.5 and 406 MHz that have been developed to work with the COSPAS-SARSAT search and rescue system.
Compatible Aircraft: Airbus A319-111, Airbus A319-112, Airbus A319-113, Airbus A319-114, Airbus A319-115, Airbus A319-131, Airbus A319-132, Airbus A319-133, Airbus A319-151N, Airbus A319-153N, Airbus A319-171N, Airbus A320, Airbus A320-211, Airbus A320-212, Airbus A320-214, Airbus A320-215, Airbus A320-216, Airbus A320-231, Airbus A320-232, Airbus A320-233, Airbus A320-251N, Airbus A320-253N, Airbus A320-271N, Airbus A320-272N, Airbus A320-273N, Airbus A321, Airbus A321-111, Airbus A321-112, Airbus A321-131, Airbus A321-211, Airbus A321-212, Airbus A321-213, Airbus A321-231, Airbus A321-232, Airbus A321-251N, Airbus A321-251NX, Airbus A321-252N, Airbus A321-252NX, Airbus A321-253N, Airbus A321-253NX, Airbus A321-271N, Airbus A321-271NX, Airbus A321-272N, Airbus A321-272NX
Supported installation configurations:
- No wiring changes
- Add 28V wiring and position input from ADIRU 3
- Add 28V wiring and position input from ADIRU 1
- Add 28V wiring and OEM wiring to ADIRU1
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers and related topics via telephone, email and other forms of electronic communication.
Copyright © 2023 Honeywell International Inc.
We just wanted to let you know...
This page is not available in English. You will be redirected to our US homepage.
Só queremos que você saiba…
Este conteúdo não está disponível em Português. Você será redirecionado para a nossa página inicial no Brasil.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.