- Supplemental Type Certificate Catalog
- STC 2006S05-03
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
STC 2006S05-03
- Overview
- Configurations
Product: ELT RESCU 406 AFN2
Designed for aircraft that operate over land and water, next generation RESCU 406® AFN2 meets all global safety standards and crash survivability requirements to provide emergency transmission in the event of an aircraft impact. The RESCU 406® AFN2 initiates the search by transmitting distress signals at 121.5 and 406 MHz that have been developed to work with the COSPAS-SARSAT search and rescue system.
Compatible Aircraft: Boeing 737-200 Series, Boeing 737-200C Series, Boeing 737-300 Series, Boeing 737-400 Series, Boeing 737-500 Series, Boeing 737-600 Series, Boeing 737-700 Series, Boeing 737-700C Series, Boeing 737-800 Series, Boeing 737-900 Series, Boeing 737-900ER Series
Supported installation configurations:
- No position input
- FMC position input with no R475 relay
- FMC position input with R475 relay
- FMC position input and adding 28V wiring to ELT
- FMC and 28V wiring already provisioned
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers and related topics via telephone, email and other forms of electronic communication.
Copyright © 2022 Honeywell International Inc.
We just wanted to let you know...
This page is not available in English. You will be redirected to our US homepage.
Só queremos que você saiba…
Este conteúdo não está disponível em Português. Você será redirecionado para a nossa página inicial no Brasil.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.
