Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
BendixKing AeroWave Honeywell Aerospace
BendixKing AeroWave
AeroWave is available now. Find out how to get connected globally today.
Introducing the BendixKing AeroWave 100 with Active Low Gain Antenna (LGA)
Our next generation high-speed in-flight Internet solution that offers affordable worldwide connectivity to general aviation aircraft; including twins, turboprops and light jets. The new LGA is the world’s smallest footprint Inmarsat LGA antenna, enabling discreet installation even on smaller airframes. An integrated GPS simplifies installation by eliminating the need to interface with an onboard position source, and new, lighter components allow more flexibility on AeroWave’s location in the aircraft.
Data at Affordable Prices
Our single, umbrella usage plan covers all your online activities for a low, flat rate of $40 per hour*. That's it. The BendixKing AeroWave 100 hourly billing structure gives you the freedom to conduct your business or leisure activities in the air without worrying about going over your allotted megabytes and being surprised with unexpected charges.
The ‘No Surprises’ In-Flight Internet Service
Enjoy the possibilities of in-flight connectivity without the unexpected charges you’ll receive with other plans. By choosing AeroWave, you can conveniently pre-pay for your plan so that you know exactly how much you’re going to pay before you board your aircraft.
AeroWave keep you connected to the apps, services and websites you need most:
- Text messages
- News feeds
- Weather information
- Live aviation data such as NOTAMS & TFRs
- Flight planning & filing
- Simple web browsing
- Access to cloud services and Apps
- Connectivity to operations or dispatch
- Optional wireless routers simplify installation
- Make and receive high-quality voice calls with optional voice-capable router and service plan
AEROWAVE 100 HDU
AeroWave 100 HDU | Specification |
Dimensions | 14.88 in. x 2.43 in. x 7.81 in. (L x W x H) |
Mounting Information | 2-MCU Tray |
Weight | 8.8 lbs (4.0 kg) maximum |
Frequency Band | Tx: 1626.5 to 1660.5 MHz; Rx: 1525.0 to 1559.0 MHz |
Power Dissipation | 40 W maximum (Typical 30 W) |
Operating Voltage | 20.5 VDC to 32.2 VDC |
Cooling | 15.5 lbs/hr air @ 0.44 +/- 0.025" water |
Maintenance | No scheduled maintenance required |
Interfaces | Ethernet: 10BASE-T; RS-232: Maintenance Port ISDN S/T |
Software | RTCA/DO-178 Level E |
Complex Electronic Hardware | RTCA/DO-254 Level E |
Active LGA Antenna Subsystem | Specification |
Antenna Dimensions | 5.62" L x 4.37" W x 1.94" H |
Antenna Weight | 1.5 LB |
Bias-T Dimensions | 4.5" L x 4.15" W x 1.43" H |
Bias-T Weight | 1 LB |
Power Dissipation | 40W Max |
Cooling | No forced-air cooling required |
GPS | Built-in |
ESCM | Specification |
Dimensions | 4.69" x 4.0" x 1" (L x W x H) |
Weight | 0.5 lbs. |
Service | Specification |
Inmarsat Satellite Service | Class 15 |