Scheduled Maintenance We will be conducting scheduled maintenance on Aug 20th from 7:00 PM MST to Aug 21st 07:00 PM MST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

RESCU 406 Automatic Fixed Navigation (AFN2)

RESCU 406 Automatic Fixed Navigation (AFN2)

Honeywell’s RESCU 406 automatic fixed navigation (AFN2) delivers the next generation of emergency locator transmitter (ELT) with a smaller, lighter and easy-to-use interface.

Honeywell’s RESCU 406 automatic fixed navigation (AFN2) delivers the next generation of emergency locator transmitter (ELT) with a smaller, lighter and easy-to-use interface.

It’s available in a single or six-axis G-switch configuration and automatically activates upon impact in the event of a crash. The transmitter's internal navigation input (ARINC 429) module connects with the aircraft navigation database to reduce search time by transmitting the latitude/longitude information in the 406 MHz signal in the event of activation.

Our ELTs aid search and rescue operations by transmitting distress signals on the standard Guard frequency of 121.5 MHz, as well as the new 406 MHz developed to work with the COSPAS-SARSAT search and rescue system. 

A smaller lighter Aircraft Identification Module (AIM2) dongle replaces the larger AIM/NAIM used in some 406AF or 406AFN installations, and automatically reprograms the ELT, making it easy to move the ELT from one aircraft to another.

KEY HONEYWELL ADVANTAGES

  • Automatic activation simplifies crew operation
  • Complies with new FAA/EASA standards on lithium batteries, mandated on new aircraft
  • Convenient installation uses 406AF or 406AFN mounting
  • No additional flight or cabin crew training
  • Honeywell ELTs are highly reliable and have been trusted for more than 30 years
  • Reduced size and weight by nearly 40% versus previous models
  • Rugged design ensures dependable operation
  • Uses latest battery technology
Please fill out the form to speak to one of our technical sales managers.

Related Products

Related Content