Hello – We use cookies to create the most secure and effective website possible. By using this site, you consent to the use of cookies. Full details in our Privacy Statement.
THE FUTURE OF COCKPIT CONNECTIVITY AND INTEGRATION
Honeywell’s wireless data loader is a drop-in replacement for previous data management unit (DMU) and data LAN management unit (DLMU) data loaders. This replacement provides a secured wireless connection to the Primus Epic® cockpit, enabling wireless database loading and a gateway to future mobile apps.
Honeywell’s wireless data loader benefits include:
Connectivity to the Primus Epic cockpit through a tablet device via Honeywell mobile applications (sold/licensed separately):
Wireless connectivity eliminates need for special cabling and other equipment
Database updates can be done by pilots (FAR 43.3) versus maintenance technicians
Simplified data management, no more CDs or USB memory sticks to track
Database Loading via MyHDM or IDM:
Wireless uploads via simple interface, auto login, status displays – no need for paper updates
Email notification when new databases are available
Single-button push to load multiple databases to the aircraft
Maintenance Downloading via MyMaintainer:
Download airplane condition monitoring function data, faster diagnosis of faults resulting in quicker aircraft turns.
Fault history database: Download and decoding are done in just minutes; can be done by pilots, resulting in quicker aircraft turns and less reliance on maintenance technicians.