As we develop the next generation of highly integrated payload products that significantly reduce size and mass over current product offerings, Honeywell has designed a product platform that can be reconfigured to meet operational requirements for various spectrum and system flexibility. This new product is called a Flexible Channel Router (FCR).
Our FCR is a fusion of high-performance filters with highly integrated Radio Frequency (RF) electronics. Features include:
- Flexible channel assignment
- Any channel to any beam, or port
- Low power per channel (<2W)
- Integrated unit, <1/4 mass of current solutions
- Can be single channel, or up to 12-channel unit
- Optional 2:1 redundancy with minimal impact to size/cost
- Optional flexible bandwidth assignment to channel