Honeywell’s mixed signal (ADC, DAC, MUX and more)expand the functionality and performance of digital application specific integrated circuits (ASICs) by supporting a wide range of applications that include converting data from analog to digital and digital to analog.
Our silicon on insulator complementary metal oxide semiconductor (SOI CMOS) technology provides low leakage, low parasitic capacitance and high isolation to mixed signal products. The precise design and low noise process delivers high performance and radiation hardness (RHAD).
Part Number |
Resolution (bits) |
Voltage (V) |
Sample Rate (MS/s) |
Typical INL (LSB) |
Typical DNL (LSB) |
Package |
HMXADC9225
|
12 |
5.0 |
20 |
+/- 1.2
|
+/- 0.4
|
28 FP
|
AD92461
|
14 |
1.8, 3.3
|
125 |
+/- 1.2
|
+/- 0.4
|
48 CQFP
|
HMXDAC01
|
12 |
5.0 |
3 |
+/- 3
|
+/- 1
|
28 CQFP |
1Note: Part available through Analog Devices.
Part Number |
Analog |
Voltage (V) |
On Resistance (ohms) |
Input Offset Voltage (mV) |
Package |
HMXCMP01
|
Comparator |
5.0 |
|
+/-24
|
8 CFP
|
HMXMUX01
|
Analog MUX |
5.0
|
60 |
|
16 FP |
The Engineering Model (EM) version of the products, while not formally specified, are generally expected to meet a Total Dose Radiation level of 100KRad(Si). The EMs are not to be used for flight.