The Primus Apex® system core (computing and graphics generation) is based on Honeywell’s Primus Epic® system with “designed-to-cost” point products such as radios and sensors. This approach enables high-end business jet functionality at an affordable price for turboprops and light to mid-size business jets.
Primus Apex’s synthetic vision system, digital charts and maps, coupled vertical navigation, and graphical flight planning provide exceptional safety and situational awareness. Its unsurpassed graphical displays in the ergonomic and stylish cockpit provide the ultimate flight experience and capabilities for pilots.
Primus Apex consists of a base system with unique options which provide new capabilities and the flexibility to effectively meet new airspace mandates.
Display Systems
Two primary flight displays (PFD) and one or two multifunction displays (MFD) featuring crystal-clear, high-resolution liquid crystal displays and wide viewing capability allowing cross-cockpit scanning.
The PFDs come standard with Honeywell’s iPFD and will support optional SmartView™ Synthetic Vision – with advanced symbology, including:
- 3-D terrain
- Approach guidance
- Enroute
- Terrain alerting
- Visual runway
The MFDs feature integration of aircraft systems, safety sensors and navigation information to decrease pilot workload and improve safety through enhanced situational awareness. The MFDs support options:
- Interactive Navigation (INAV™) graphical flight planning
- Digital charts and maps
- Radio tuning
- Synoptics
The Flight Management System supports
- Comprehensive navigation database
- Graphical INAV and flight planning
- Primary and secondary flight plans
- Precision and non-precision approaches
- SID/STAR procedures
- Wide Area Augmentation System (WAAS)
- Full complement of RNAV approaches
The features / upgrades listed are not comprehensive and may be subject to change and additional components may be impacted or required. Contact your Honeywell representative or preferred service center for specific upgrade features / configurations for your aircraft.
Airframes:
- Pilatus PC-12
- Viking Twin Otter
- Dornier Seastar
- SyberJet-SJ30
- Chinese Y12F