Honeywell 131-9 APU Reaches 100 Million Hours of Service Milestone


Honeywell 131-9 APU Reaches 100 Million Hours of Service Milestone

A vital piece of Honeywell (NYSE: HON) technology, the 131-9 series Auxiliary Power Unit (APU), recently became the second from Honeywell’s family of APUs to surpass 100 million hours in service across more than 7,500 narrow-body aircraft around the world such as the Boeing 737, McDonnell Douglas MD-90, and Airbus A319, A320 and A321 models.

Honeywell invented the APU in the early 1950s and continues to be the market leader with more than 36,000 APUs currently in the field and more than 90,000 APUs produced for more than 150 applications in the commercial, business and military markets.

The 131-9 is the second Honeywell series of APUs to reach the 100 million hour milestone, with the first being the 85 Series, which was one of the earliest APUs to be installed on an aircraft. This second 100 million hour milestone continues Honeywell’s history of providing customers with reliable and easily maintained APUs that are proven to enhance operational efficiency for aircraft operators.

The Unsung Hero of Flight
A flight begins and ends with the APU. From the moment a passenger walks on an air-conditioned plane on the tarmac, to the time when the plane parks at the gate, the APU engine is providing electrical air power to the aircraft for starting the main engines, enabling the air conditioning, running lighting and flight equipment, and more. The APU allows passengers to sit comfortably while awaiting takeoff.

The APU also provides primary or backup electrical power for environmental, cockpit and hydraulic systems during flight. In 2009, the Honeywell 131-9A APU on a US Airways A320 played a critical role in the emergency landing of US Airways Flight 1549 in New York’s Hudson River, ensuring the safety of 155 passengers onboard.

The Future of Honeywell’s APU
Honeywell is looking to the future to advance the 131-9 APU and continue to provide the best-in-class operational efficiency to customers. This next-generation APU will use new technologies to provide operators with up to 10 percent reduction in fuel burn, 25 percent reduction in nitrous oxide emissions and more than 30 percent increase in available electrical power.

In the future, Honeywell’s APUs will power more than just internal systems. For the Electric Green Taxiing System (EGTS), the APU will be tasked with powering the electric motors in the main landing gear, allowing an aircraft to push back autonomously and then taxi between gate and runway without engaging its main engines.

Supporting Quote

Jim Fusaro, Vice President of Marketing & Product Management, Honeywell Aerospace
"Honeywell’s 131-9 model is the most reliable APU for single-aisle commercial aircraft in the world, with more than 100 million hours of in-service operation, and counting. The 131-9 model APU has proved to be highly reliable, fuel-efficient and quiet in the millions of hours of flight service recorded to date."

"We put our APUs through a number of extreme condition tests to ensure reliability for our customers, one of which requires our APUs to start at 41,000 feet and -100°F. High reliability and improved fuel efficiencies are the driving force for lowering our customers’ total cost of ownership"

Supporting Resources


About Honeywell Aerospace
Thousands of Honeywell Aerospace products and services are found on virtually every commercial, defense and space aircraft worldwide. The Aerospace business unit develops and integrates technologies that span air traffic modernization, flight and runway safety, engines, cockpit and cabin electronics, connectivity, logistics and more that deliver safe, efficient, productive and comfortable transportation-related experiences. For more information, visit or follow us at @honeywell_aero on Twitter.

Honeywell ( is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes and industry; turbochargers; and performance materials. Based in Morris Township, N.J., Honeywell’s shares are traded on the New York, London, and Chicago Stock Exchanges. For more news and information on Honeywell, please visit

Honeywell and the Honeywell logo are the exclusive properties of Honeywell, are registered with the U.S. Patent and Trademark Office, and may be registered or pending registration in other countries. All other Honeywell product names, technology names, trademarks, service marks, and logos may be registered or pending registration in the U.S. or in other countries. All other trademarks or registered trademarks are the property of their respective owners. Copyright 2013 Honeywell. This release contains certain statements that may be deemed “forward-looking statements” within the meaning of Section 21E of the Securities Exchange Act of 1934. All statements, other than statements of historical fact, that address activities, events or developments that we or our management intends, expects, projects, believes or anticipates will or may occur in the future are forward-looking statements. Such statements are based upon certain assumptions and assessments made by our management in light of their experience and their perception of historical trends, current economic and industry conditions, expected future developments and other factors they believe to be appropriate. The forward-looking statements included in this release are also subject to a number of material risks and uncertainties, including but not limited to economic, competitive, governmental, and technological factors affecting our operations, markets, products, services and prices. Such forward-looking statements are not guarantees of future performance, and actual results, developments and business decisions may differ from those envisaged by such forward-looking statements. We identify the principal risks and uncertainties that affect our performance in our Form 10-K and other filings with the Securities and Exchange Commission.

Get in Touch


Let us know how our sales team can help.

Contact Sales


Looking for support on a product or service you already use?

Contact Support


Find an authorized Dealer, Distributor, or Service Center.

Search Directory

Contact Sales

Thank you for filling in the form!

Contact Support

To contact support, visit Please note, for the best experience, you may be asked to log in.

Search Directory

Inclusion in this directory does not imply a channel partner is authorized to maintain, repair or overhaul all Honeywell products. Contact Sales with questions.