-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code My Account
-
Support & Resources
Support & Resources
-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
You are browsing the product catalog for
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
Enhance situational awareness with New C-130 Cockpit Display System Retrofit
Optimize performance of your cockpit with our C-130 ATM upgrades that increase reliability and performance while reducing life cycle costs
Aging aircraft, budget constraints and pressing needs to maintain combat viability are all important drivers to innovate and bring forward new and better products and solutions. We constantly build upon our existing technologies and platform experience to present a comprehensive range of RMU solutions to extend the life of the C-130 aircraft.
Our C-130 retrofit includes all compulsory CNS/ATM requirements and much more, exceeding our competitors’ offers and being ready to address all airspace mandates and requirements for all upcoming airspace restrictions. Regardless of your theater of operation, our advanced technologies, products and services enhance mission-critical capabilities and deliver operational advantages in a cost-effective manner.
Be mandate-compliant and ready for mission
The C-130 CDS/R avionics retrofit configuration includes up to five large format LCD color displays, flight controls, air data and altitude sensors. This flexible core system can be augmented with a range of other functions to address communication, navigation and surveillance operational requirements and mandates.
The main part of the system includes a configuration with three displays, with an integrated dual digital flight director and fully certified 3-Axis autopilot system. Two additional screens are available as an option for adding digital engine instruments and a second MFD for the copilot.
The Honeywell avionics certified for the C-130 retrofit are compatible with many of existing analog and digital systems and sensors on the aircraft or with a range of upgrade sensor options – sustaining mission effectiveness throughout the entire operational life cycle.
Main Benefits:
Improved safety
- Enhances situational awareness
- Enables strategic route planning
- Large format displays
Flexibility and efficiency
- Scalable system architecture
- Flexible interface design integrates with legacy systems
- Reduces weight, wiring and power requirements
- Multiple display configurations
Easy maintenance:
- Reduces maintenance cost and down time
- Increases redundancy to provide better dispatchability
- Increases reliability with the substantial reduction of line replaceable units (LRU)
- With over 15 million flight hours on our Display Hardware and Auto Pilots reliability is a key factor to our customers
Sign up to receive exclusive communications about offerings, events, news, special offers and related topics via email and other forms of electronic communication.
Copyright © 2024 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.