Honeywell Celebrates World Helicopter Day 2016

Honeywell Celebrates World Helicopter Day 2016

Most people can agree that airplanes are pretty amazing machines. However, on the third Sunday of every August, the global community comes together to celebrate World Helicopter Day. There are thousands of helicopters worldwide and the industry provides jobs to millions of people.

Honeywell has been in the helicopter business for over 50 years and has content on numerous platforms, ranging from engines to navigation to health monitoring systems. Customers in various industries around the world from emergency medical services to militaries rely on Honeywell’s engines and services to make daily tasks safer and easier.

Power for Performance

Honeywell is actively involved in the helicopter engine business and provides power for many different platforms. The LTS101 and HTS900 engines can be found on many different commercial helicopters around the world and engines like the T55 are currently in use on military helicopters, including the Chinook used by the US Army. The newest member of Honeywell’s engine family, the HTS900, helps engines perform in hotter and higher environments and is characterized by its light weight and low-specific fuel level consumption.

Did you know?

  • Since it was delivered in 1975, more than 2,100 LTS 101 engines have been delivered to customers around the world.
  • The LTS 101 engine powers many different helicopters including the Bell 222, the Airbus BK117 and AS350, as well as the Avicopter AC311
  • To date, more than 6,000 T55 engines have been produced, logging some 12 million hours of operation on the Boeing CH-47 Chinook and MH-47 helicopters
  • The HTS900’s increased shaft horsepower output improves the payload capability of the helicopter by 40% at 12,000 feet

Systems for Safety

In addition to the engines needed to carry out important tasks, Honeywell also provides customers with services necessary to keep crew and passengers safe and comfortable while in the air. The Aspire 200 Satcom System provides voice and data connectivity while the Sky Connect Tracker delivers total situational awareness and helps dispatchers manage aircraft with a complete tracking and communications system.

In addition to communication and tracking, it’s also important for helicopter pilots to be aware of what’s going on with their aircraft. Honeywell helps make this easier by with the Mark XXII Enhanced Ground Proximity Warning System (EGPWS), which lets pilots know if they’re too close to terrain, are descending excessively and many other key pieces of information. Think of it like a GPS on steroids.

Did you know?

  • The Aspire 200 Satcom System provides connectivity through the Inmarsat I-4 satellite network, which has worldwide coverage.
  • Sky Connect Tracking System allows pilots and dispatchers to send text messages back and forth to communicate simple messages to each other.
  • EGPWS was first introduced by Honeywell in 1996 and has helped significantly reduce the risks associated with controlled flight into terrain (CFIT), windshear and optional runway incursions/overruns. It is applicable on both airplanes and rotorcraft.

Please feel free to download this fun coloring page and join us in celebrating World Helicopter Day!