LAAD 2017

APR 4-7 | Riocentro exhibition and Convention Center, Barra Da Tijuca, Rio De Janeiro, Brazil

Plan to Visit Honeywell Stand at H.50 in Pavilion 4

When: April 4-7, 2017

Where: Rio de Janeiro, Brazil

Website: www.laadexpo.com.br

LAAD Defense & Security brings exhibitors, companies, domestic and international visitors face to face with the principal procurement officers in the security and defense industries in Brazil and abroad.

Honeywell helps customers gain significant operational efficiencies and capabilities by providing solutions that increase mission effectiveness, situational awareness, safety, connectivity, operational readiness and energy efficiency while reducing operations and sustainment costs. From advanced avionics to mechanical systems, our solutions are proven to be highly reliable and capable, providing the power to protect and the technology to perform in any airspace environment.

Honeywell’s strong relationship with many Latin American countries goes back many decades and is built on a legacy of trust and performance. Our objective is to continue to work closely with our customers to provide long-term capability solutions and help enhance defense and national security across the region.

LAAD 2017 Exhibition Hours:

Tuesday, April 4:        10:00 am - 6:00 pm

Wednesday, April 5: 10:00 am - 6:00 pm

Thursday, April 6:      10:00 am - 6:00 pm

Friday, April 7:             10:00 am - 5:00 pm