2016 Operator Conference

JUNE 17 | Rome, Italy

Worldwide Sponsors

Corporate Jet Support  Dallas Airmotive  Duncan Aviation  Execujet 

Title Sponsors-EMEAI

 GKN Aerospace    Jet Aviation  Standard Aero 
 

Date: June 17, 2016

Venue: Hilton Rome Airport  |  Hilton Garden Inn Rome Airport; Via A. Ferrarin, 2  |  00054 Fiumicino |  Italy, t: +39 06 65256057 | f: +39 06 65256652

Honeywell operators conferences provide a great opportunity to meet face to face with Honeywell representatives and fellow customers in business and general aviation (BGA) industry around the globe. Each conference features two distinct sessions focusing on maintenance and pilot topics providing a variety of content for all interested customers. These information packed sessions run successive at the same location allowing our participants to take full advantage of the diverse topics and maximize their time with us. Join us to learn more about Honeywell products, services and world-class training critical in the aviation industry.

For additional inquiries, please contact with HoneywellOperatorsConferences@Honeywell.com.

Presentation: 2016 Honeywell Operator Conference

View the entire 2016 schedule online.

Agenda

Session Time Duration
Introductions  9:00 - 9:30  30 min 
GCC Operations  9:30 - 9:45  15 min 
Avionics Technical  9:45 – 10:30  45 min 
Break  10:30 - 10:45  15 min 
Mechanical Technical  10:45 - 11:30  45 min 
Sponsor Brief  11:30 - 12:00  30 min 
Lunch  12:00 - 1:00  1 hr 
Customer Support  1:00 - 2:00  1 hr 
Sales Solutions / Connectivity / Services  2:00 - 2:30  30 min 
Mandates  2:30 - 3:00  30 min 
Break  3:00 - 3:30  30 min 
Pilot Gateway  3:30 - 4:00  30 min 
Operational Topics  4:00 - 4:30  30 min 

Registration Form

First Name
*
Last Name
*
Email Address
*
Company Name
*
Title
*
Mobile Phone Number
*
*