Thermal Switches and Sensors

  • Would you like more information?

  • North America: 1.800.601.3099
  • International: 1.602.365.3099
  • Contact Honeywell
Honeywell Thermal products provide quality, precision and durability. These sensors are fully tested, appropriately sealed and are qualified to numerous Commercial, Aerospace, Military and NASA specifications. 

150 Series Thermal Switches

The 150 Series harnesses the electrical capability of a micro-switch and the thermal capability of a bimetal switch in one device.

250 Series Thermal Switches

The 250 Series snap-action thermal switches are specifically designed for applications requiring more than 5 amperes at 28VDC resistive in a robust hermetic package.

270 Series Thermal Switches

High current, high reliability space switches

500 Series Thermal Switches

Combines small size with robust electrical characteristics, packaged for severe environments with flexible mountings.

700 Series Thermal Switches

Designed to support manned and unmanned space applications.

Locomotive Train Switches

Train switch customers have since confirmed Honeywell units in service on EMD locomotives for up to 20 years, without failure.

F-15 Eagle

Aircraft Spares

Honeywell continues to build switches and sensors for use on commercial and military aircraft that are long out of production, but are still flying today.

Customizable Thermal Switches

Ask if Honeywell can design and build to support your special requirements.

Interested in Thermal Switches and Sensors? Contact a Honeywell Specialist.