Traffic Alert and Collision Avoidance System

Honeywell's family of TCAS products offers you an extra measure of confidence wherever you fly.

  • Would you like more information?

  • North America: 1.800.601.3099
  • International: 1.602.365.3099
  • Contact Honeywell

Honeywell offers TCAS systems for most business aviation, air transport and regional aircraft.

Throughout the 1960s and 1970s, Honeywell led the way in aircraft collision avoidance, developing prototype systems for the U.S. Army and FAA. In the 1980s, when TCAS II was mandated for the airlines, we were ready with patented hardware that surpassed FAA requirements for signal processing and accuracy. Today, Honeywell's family of TCAS products serves as the foundation of the future free flight environment.

Backed by Honeywell's worldwide network of support centers, our family of TCAS products offers you an extra measure of confidence wherever you fly. With our membership in the numerous industry committees that define new operating standards, you can be sure Honeywell systems will continue to meet all new performance directives, from increases in range to a greater capacity to identify potential conflicts.

ANT-81A

The ANT-81A is an electronically steerable phased array that has four top loaded monopulse elements.

TCAS 100

CAS-100

Developed to meet the needs of the future surveillance and ADS-B initiatives, including Airborne Separation Assurance System (ASAS), Cockpit Display of Traffic Information (CDTI), and Traffic Computer (TC).

TCAS 66A

CAS-66A

Like our TCAS II/ACAS II systems, the compact CAS 66A works by interrogating the ATC transponders of other aircraft in flight.

Interested in Traffic Alert and Collision Avoidance Systems? Contact a Honeywell Specialist.