SmartRunway® and SmartLanding®

  • Would you like more information?

  • North America: 1.800.601.3099
  • International: 1.602.365.3099
  • Contact Honeywell

Introduced in 2003, Honeywell’s Runway Awareness and Advisory System (RAAS) is a software option for Enhanced Ground Proximity Warning Systems (EGPWS) that improves flight crew situational and positional awareness to minimize the potential of runway incursions.  Building on the success and operational experience of RAAS, in 2009 Honeywell introduced SmartRunway® and SmartLanding®.  One key feature of SmartRunway® and SmartLanding® is the addition of visual messaging, which allows installation flexibility, giving pilots timely information and a quieter cockpit environment.  Available to operators of aircraft equipped with EGPWS MK V, MKV-A, MK VII or Epic Enhanced Ground Proximity Warning Module (EGPWM) through simple and fast software upgrades.

Click here to search the database of over 2300 SmartRunway®and SmartLanding® enabled airports.

Key Benefits

The industry requested a cost effective solution to a $1 billion dollar problem and one of the National Transportation Safety Board's (NTSB) top 10 global safety concerns.  Honeywell has answered that need. SmartRunway® and SmartLanding®address the major contributing factors to runway incursions and excursions during taxiing, take-off and landing.  SmartRunway®and SmartLanding® provide monitoring and alerts for:

  • Stabilized Approach (flaps, speed, angle)

  • Altimeter Setting

  • Long Landing

  • Takeoff Flap Setting

  • Taxiway Takeoff/Landing

  • Runway Distance Remaining

  • Runway Identification

SmartRunway®, a next-generation solution to the popular Runway Awareness and Advisory System (RAAS), provides timely positional advisories and graphical alerts to crew members during taxi, takeoff, final approach, landing and rollout to reduce the likelihood of a runway incursion. Capitalizing on the accuracy of Honeywell’s worldwide terrain and runway database, which has proven itself for over 800 million flight hours, this suite of advisories and alerts compliment electronic flight bag (EFB) solutions through heads-up aurals

SmartLanding® addresses the leading causes of runway excursions, aircraft on approach that are too high, too fast, or not properly configured for landing.  Complementing SOPs and FOQA programs, SmartLanding® improves safety by encouraging compliance with stabilized approach criteria between 1000 and 500 feet above the field, and alerting to long landings and taxiway landings.

SmartRunway® & SmartLanding® are available now and are offered for both commercial and business aviation platforms.

 

 

Click on the following for animated features and video:

Capability/Feature

RAAS

SmartRunway®

SmartLanding®

Approaching Runway (On Ground) X X  
On Runway X
X  
Takeoff Flaps   X  
Extended Hold On Runway  X  X  
Insufficient Runway Length on Ground  X X  
Short Runway Takeoff   X  
Distance Remaining (Rejected Takeoff)  X X  
Taxiway Takeoff (advisory)   X X  
Taxiway Takeoff (caution)   X  
Approaching Runway (Landing)  X X X
Insufficient Runway Length on Approach X X X
Short Runway Landing
X X
Taxiway Landing   X X
Distance Remaining (Landing & Rollout)  X X X
Runway End (< 100 feet)  X X X
Landing Flaps (>500 feet)     X
Too High (During Approach)     X
Too Fast (During Approach)     X
Unstable (During Approach)     X
Long Landing (or Deep Landing)     X
Distance Remaining (Long Landing)     X
Altimeter Setting (During Approach)     X
Altimeter Setting (During Climb)     X


 

Interested in SmartRunway® and SmartLanding®? Contact a Honeywell Specialist.