Honeywell's EGPWS Enhances Situational Awareness

Honeywell's EGPWS serves as an independent monitor of an aircraft's position relative to surrounding terrain.

  • Would you like more information?

  • North America: 1.800.601.3099
  • International: 1.602.365.3099
  • Contact Honeywell

Honeywell's Enhanced Ground Proximity Warning Systems (EGPWS) minimize risks and maximize reaction time by constantly and unobtrusively monitoring terrain and obstacles in proximity of the aircraft. Honeywell offers EGPWS for both fixed-wing and rotary-wing aircraft. Pilots see an intuitive view of nearby terrain and obstacles that greatly enhances their situational awareness and are alerted only when there is a very real danger.

EGPWS uses aircraft inputs such as position, attitude, air speed, glideslope, and an internal terrain, obstacles and airport database, to predict a potential conflict between the aircraft's flight path and terrain or an obstacle. Honeywell’s EGPWS also allows for chargeable software enhancements such as SmartRunway® & SmartLanding®.  SmartRunway® & SmartLanding® were developed to provide aural and visual alerts to flight crews with the purpose of mitigating the potential for runway incursions and runway excursions. Runway incursions and runway excursions are among the leading causes of aviation accidents and are on the National Transportation Safety Board’s (NTSB) top 10 global aviation safety concerns.


MK V-A

The new Mark V-A EGPWS exceeds the FAA TSO-C151c Class A requirements for TAWS and provides digital aircraft with worldwide protection against Controlled Flight Into Terrain (CFIT), Windshear, and (optionally) Runway Incursions/Overruns.

MK V

MK V - MK VIII EGPWS

The MK V - MK VIII series EGPWS provide protection against CFIT.

MK XXII

MK XXI and MK XXII EGPWS

The MK XXI and MK XXII EGPWS exceed the FAA TSO-C194 requirements for HTAWS and are designed specifically for helicopters.

SmartRunway® and SmartLanding®

Reduce the risk of runway incursions and excursions while also reducing pilot workload. SmartRunway® and SmartLanding® improves situational awareness and, most importantly, positional awareness, offering a new level of safety.

Contact a Honeywell Specialist

Interested in Enhanced Ground Proximity Warning Systems? Contact a Honeywell Specialist.